Double-Sided Adhesive Tape with Superior Workability No.532【60 Pieces Per Package】

Double-Sided Adhesive Tape with Superior Workability No.532

Double-sided adhesive tape that uses PET film as the base material and adhesive applied on both sides, usable for a wide range of applications. Because there is release lining on both sides, die-stamping can be performed easily, making it suitable for applying to nameplates, scale plates, and metallic parts.
[Features]
· Offers stable adhesion on various materials, including metal and plastic
· Can be used in a wide temperature range; from low to high temperatures.
· Excellent recoil resistance
[Applications]
· Used for adhering nameplates / scale plates / wiring boards, etc., for temporary mounting of rivets / bolts / small parts, and for fixing printing plates and typesetting plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N532-20-50-0.06-PACK
N532-20-50-0.08-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Thickness
(mm)
Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

509.41 €

60 Pieces Per Package

6 Days 0.06PET filmAcrylic AdhesiveRelease-Liner-1 Box (60 Rolls)

543.94 €

60 Pieces Per Package

6 Days 0.08PET filmAcrylic AdhesiveRelease-Liner6.31 Box (60 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Yellows Width(mm) 20
Length(m) 50 Color Details Brown Base Material Thickness(mm) 0.13
Amount Of Content 1 Box (60 Rolls)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support