Double-Sided Adhesive Tape with Superior First Adhesion, Suitable for Bonding Various Parts No.508【20 Pieces Per Package】

Double-Sided Adhesive Tape with Superior First Adhesion, Suitable for Bonding Various Parts No.508

A tape developed for fixing components of electronics and household appliances for a wide range of applications. It demonstrates excellent adhesion performance for various adherends.
[Features]
· Excellent balance of initial adhesion and part fixing performance
· Excellent affixability at low temperatures
· Features outstanding durability
[Applications]
· For fixing metal/plastic parts, signage, various foams and cushioning materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N508-50-50-0.14-PACK

Part Number
N508-50-50-0.14-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

162.86 €

20 Pieces Per Package

6 Days Non‐Woven FabricAcrylic AdhesiveRelease-Liner15.01 Box (20 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.14 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (20 Rolls)

This page is Double-Sided Adhesive Tape with Superior First Adhesion, Suitable for Bonding Various Parts No.508, part number N508-50-50-0.14-PACK.
You can find the detail information about specifications and dimensions on part number N508-50-50-0.14-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support