Black Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No. 5000N© B【16 Pieces Per Package】

Black Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No. 5000N© B

Because it is black and uses flexible and high-tensile strength non-woven fabric on a wide range of adherends, it can be repeeled.
[Features]
· The adhesive compound is black
· Offers good adhesion for difficult-to-glue materials such as polystyrene and polypropylene
· Tape has high tensile strength, making it suitable for re-peeling applications such as part recycling
[Applications]
· For gluing sheet metal, foams, sheet plastic, etc. For purposes requiring adhesive removal. For fixing household appliance components. For fixing flat panel TV speaker nets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N5000NCB-50-50-0.16-PACK

Part Number
N5000NCB-50-50-0.16-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

321.37 €

16 Pieces Per Package

6 Days Non‐Woven FabricAcrylic AdhesiveRelease-Liner16.01 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Multicolor Width(mm) 50
Length(m) 50 Thickness(mm) 0.16 Color Details Black + White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (16 Rolls)

This page is Black Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No. 5000N© B, part number N5000NCB-50-50-0.16-PACK.
You can find the detail information about specifications and dimensions on part number N5000NCB-50-50-0.16-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support