Double-Sided Adhesive Tape with Superior Durability No.5713【12 Pieces Per Package】

Double-Sided Adhesive Tape with Superior Durability No.5713

A double-sided adhesive tape with an even coating of acrylic adhesive on both sides of a foam base tape lamina of special polyolefin-based foam. Developed to support fields that require long-term durability, it demonstrates excellent performance for fixing plates, etc.
[Features]
· Since flexible thin foam is used, fits well to adherends and shows strong adhesiveness
· Stable fixation with excellent retention capability.
· Thin layer foam which provides excellent unity with the adherend after pasting is used for the base material
· UL969 accredited (File No. PGGU2.MH13557)
[Applications]
· For fixing name plates, automobile emblems, precision instrument seals and packing material, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N5713-50-50-0.33-PACK

Part Number
N5713-50-50-0.33-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

833.83 €

12 Pieces Per Package

6 Days Special Foam PolyolefinAcrylic AdhesiveRelease-Liner (Polyolefin-Type Film)9.91 Box (12 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Multicolor Width(mm) 50
Length(m) 50 Thickness(mm) 0.33 Color Details Black + Silver
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (12 Rolls)

This page is Double-Sided Adhesive Tape with Superior Durability No.5713, part number N5713-50-50-0.33-PACK.
You can find the detail information about specifications and dimensions on part number N5713-50-50-0.33-PACK.

Additional Products in this Category

Tech Support