Glass Cloth Adhesive Tape ST-HG-T【60 Pieces Per Package】

Glass Cloth Adhesive Tape ST-HG-T

Flame-retardant tape with excellent heat resistance and followability. A heat-resistant, electrical insulating tape consisting of glass cloth coated with a silicone adhesive.
[Features]
· Excellent physical and mechanical strength
· The adoption of special (satin) glass cloth base material realizes superior following performance on the adherend.
· Heat resistant, and adhesive strength is improved by heating
· Superior flame retardant properties
[Applications]
· Heat-Resistant Coil Stopper for Bundling, Heat-Resistant Component Exterior Insulation for Protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-HG-T-19-20-0.19-W-PACK

Part Number
ST-HG-T-19-20-0.19-W-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

977.79 €

60 Pieces Per Package

24 Days Glass ClothFlame-Retardant Silicone Adhesive3.00.95 or more1 Box (60 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 19
Length(m) 20 Thickness(mm) 0.19 Color Details White
Adhesiveness 8.0N/19mm Tensile Strength 600N/19mm Base Material Thickness(mm) 0.120
Amount Of Content 1 Box (60 Rolls)

This page is Glass Cloth Adhesive Tape ST-HG-T, part number ST-HG-T-19-20-0.19-W-PACK.
You can find the detail information about specifications and dimensions on part number ST-HG-T-19-20-0.19-W-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support