• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Polyester Adhesive Tape No. 31 Series No.31D【88-96 Pieces Per Package】

Polyester Adhesive Tape No. 31 Series No.31D

For active use in applications for the interlayer/external insulation of transformers and coils. A tape designed for applications for the interlayer/external insulation of transformers and coils. Lineup offers various thicknesses, adhesive types, and colors of base material, usable for various electrical insulation applications. Abundant achievements in electric insulation of electronic devices.
[Features]
· Superior electrical insulation performance.
· Features outstanding dimensional stability
· Features outstanding heat resistance
· Supports ultra-fine width processing
· Supports long items
[Applications]
· Used for the electrical insulation of transformers/coils.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N31D-25-50-0.08-CL-PACK
N31D-25-50-0.053-CL-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Thickness
(mm)
Adhesiveness Tensile Strength Base Material Thickness
(mm)
Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

450.92 €

88 Pieces Per Package

6 Days 0.087.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive8.01.001 Box (88 Rolls)

300.49 €

96 Pieces Per Package

6 Days 0.0535.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive5.51.001 Box (96 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 25
Length(m) 50 Color Details Transparent color

Additional Products in this Category

Tech Support