Polyester Adhesive Tape No. 31 Series No.31E【88-96 Pieces Per Package】

Polyester Adhesive Tape No. 31 Series No.31E

For active use in applications for the interlayer/external insulation of transformers and coils. A tape designed for applications for the interlayer/external insulation of transformers and coils. Lineup offers various thicknesses, adhesive types, and colors of base material, usable for various electrical insulation applications. Abundant achievements in electric insulation of electronic devices.
[Features]
· Superior electrical insulation performance.
· Features outstanding dimensional stability
· Features outstanding heat resistance
· Supports ultra-fine width processing
· Supports long items
[Applications]
· Used for the electrical insulation of transformers/coils.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N31E-25-50-0.08-BK-PACK
N31E-25-50-0.08-BU-PACK
N31E-25-50-0.08-GR-PACK
N31E-25-50-0.08-R-PACK
N31E-25-50-0.08-W-PACK
N31E-25-50-0.08-YL-PACK
N31E-25-50-0.053-BK-PACK
N31E-25-50-0.053-BU-PACK
N31E-25-50-0.053-GR-PACK
N31E-25-50-0.053-R-PACK
N31E-25-50-0.053-W-PACK
N31E-25-50-0.053-YL-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Color Thickness
(mm)
Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

422.29 €

88 Pieces Per Package

24 Days Black0.08Black7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

422.29 €

88 Pieces Per Package

24 Days Blue Type0.08Blue7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

422.29 €

88 Pieces Per Package

24 Days Green0.08Green7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

422.29 €

88 Pieces Per Package

24 Days Red Type0.08Red7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

422.29 €

88 Pieces Per Package

24 Days [White Type] White Type0.08White7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

422.29 €

88 Pieces Per Package

24 Days Yellows0.08Yellow7.0N/19mm196N/19mm0.05130%Polyester filmRubber-Based Adhesive11.01.001 Box (88 Rolls)

281.41 €

96 Pieces Per Package

24 Days Black0.053Black5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

281.41 €

96 Pieces Per Package

24 Days Blue Type0.053Blue5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

281.41 €

96 Pieces Per Package

24 Days Green0.053Green5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

281.41 €

96 Pieces Per Package

24 Days Red Type0.053Red5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

281.41 €

96 Pieces Per Package

24 Days [White Type] White Type0.053White5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

281.41 €

96 Pieces Per Package

24 Days Yellows0.053Yellow5.5N/19mm100N/19mm0.025110%Polyester filmRubber-Based Adhesive7.01.001 Box (96 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50

Additional Products in this Category

Tech Support