• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Polyester Adhesive Tape No.315【88-96 Pieces Per Package】

Polyester Adhesive Tape No.315

For active use in applications for the interlayer/external insulation of transformers and coils. A tape designed for applications for the interlayer/external insulation of transformers and coils. Lineup offers various thicknesses, adhesive types, and colors of base material, usable for various electrical insulation applications. Abundant achievements in electric insulation of electronic devices.
[Features]
· Superior electrical insulation performance.
· Features outstanding dimensional stability
· Features outstanding heat resistance
· Supports ultra-fine width processing
· Supports long items
[Applications]
· Used for the electrical insulation of transformers/coils.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N315-25-50-0.06-CL-PACK
N315-25-50-0.06-YL-PACK
N315-25-50-0.085-CL-PACK
N315-25-50-0.085-YL-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Color Thickness
(mm)
Color Details Adhesiveness Tensile Strength Base Material Thickness
(mm)
Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

473.00 €

96 Pieces Per Package

6 Days Transparency0.06Transparent color12.0N/19mm100N/19mm0.025110%Polyester filmThermosetting rubber type adhesive5.51.001 Box (96 Rolls)

473.00 €

96 Pieces Per Package

6 Days Yellows0.06Yellow12.0N/19mm100N/19mm0.025110%Polyester filmThermosetting rubber type adhesive7.01.001 Box (96 Rolls)

601.92 €

88 Pieces Per Package

6 Days Transparency0.085Transparent color14.5N/19mm196N/19mm0.05130%Polyester filmThermosetting rubber type adhesive8.01.001 Box (88 Rolls)

601.92 €

88 Pieces Per Package

6 Days Yellows0.085Yellow14.5N/19mm196N/19mm0.05130%Polyester filmThermosetting rubber type adhesive11.01.001 Box (88 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50

Additional Products in this Category

Tech Support