• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Flame Retardant Polyester Adhesive Tape No. 3161 FR Series No.3161FR1【96 Pieces Per Package】

Flame Retardant Polyester Adhesive Tape No. 3161 FR Series No.3161FR1

UL510 flame retardant, 130°C temperature rating flame retardant polyester tape. Electrical insulation tape made of polyester film base material and acrylic-based flame retardant coating.
[Features]
· Superior electrical insulation performance.
[Applications]
· For external/interlaminar insulation of switching power supply transformers, general power supply transformers, high frequency choke coils, high voltage transformers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N3161FR1-25-50-0.054-BK-PACK
N3161FR1-25-50-0.054-BU-PACK
N3161FR1-25-50-0.054-GR-PACK
N3161FR1-25-50-0.054-ML-PACK
N3161FR1-25-50-0.054-R-PACK
N3161FR1-25-50-0.054-W-PACK
N3161FR1-25-50-0.054-YL-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSColor Color Details Stretch Base Materials Adhesive Breakdown Voltage
(kV)
Electrolytic corrosion coefficient Amount Of Content

434.05 €

96 Pieces Per Package

6 Days 10BlackBlack110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

32 Days 10Blue TypeBlue110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

32 Days 10GreenGreen110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

6 Days 10[White Type] White TypeMilky110%Polyester filmFlame-Retardant Acrylic Thread Adhesive6.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

32 Days 10Red TypeRed110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

6 Days 10[White Type] White TypeWhite110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

434.05 €

96 Pieces Per Package

6 Days 10YellowsYellow110%Polyester filmFlame-Retardant Acrylic Thread Adhesive7.01.001 Box (96 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 25 Length(m) 50
Thickness(mm) 0.054 Adhesiveness 8.0N/19mm Tensile Strength 100N/19mm
Base Material Thickness(mm) 0.025 Amount Of Content 1 Box (96 Rolls)

Additional Products in this Category

Tech Support