• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Self-Adhesive Tape No.660【45 Pieces Per Package】

Self-Adhesive Tape No.660

Self-adhesive tape with rubber base material that features excellent weather resistance. No. 660, 68 are silicone rubber-based self fusing tape with excellent heat resistance and weather resistance.
[Features]
· No. 660, 68 have almost no decrease in tensile strength and stretch after 200°C x 168 hours
[Applications]
· For insulation and binding of wire harnesses of car engines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N660-19-15-0.22-DB-PACK

Part Number
N660-19-15-0.22-DB-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Base Materials Breakdown Voltage
(kV)
Release-Paper Amount Of Content

683.94 €

45 Pieces Per Package

35 Days 400%Silicone rubber self welding layer13Release-Liner1 Box (45 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 19
Length(m) 15 Thickness(mm) 0.22 Color Details Reddish brown
Tensile Strength 25N/19mm Amount Of Content 1 Box (45 Rolls)

This page is Self-Adhesive Tape No.660, part number N660-19-15-0.22-DB-PACK.
You can find the detail information about specifications and dimensions on part number N660-19-15-0.22-DB-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support