Surface Protective Film for Plastics, SPV-J Series J-100【2 Pieces Per Package】

Surface Protective Film for Plastics, SPV-J Series J-100

The SPV-J series, effective for protecting the surface of resin nameplates during printing, punching, and transportation, is a polyolefin based surface protection material developed especially for this purpose.
[Features]
· Easy to remove and with low adhesion force change after adherence.
· As there are various products available with different adhesive grades, usage can be determined according to the surface roughness and processing level
· It has moderate tackiness, can be easily bonded, and can be peeled off and re-pasted (manually) when inspecting the printed surface
· It also tracks punching and nameplate molding
[Applications]
· Protects the surface of the resin nameplates during printing, punching, and transportation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-J-100-500-200-0.045-PACK

Part Number
SPV-J-100-500-200-0.045-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Material Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

256.33 €

2 Pieces Per Package

5 Days 500%Acrylic, ABS, PVCPolyolefin based filmNatural Rubber Type Adhesive201 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 500
Length(m) 200 Thickness(mm) 0.045 Color Details Transparent color
Adhesiveness 0.15N/20mm Tensile Strength 35N/20mm Amount Of Content 1 Box (2 Rolls)

This page is Surface Protective Film for Plastics, SPV-J Series J-100, part number SPV-J-100-500-200-0.045-PACK.
You can find the detail information about specifications and dimensions on part number SPV-J-100-500-200-0.045-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support