Designable Surface-Protecting Film for Metal Plate SPV-C Series C-200【4 Pieces Per Package】

Designable Surface-Protecting Film for Metal Plate SPV-C Series C-200

The SPV-C series surface protection material, which was developed for color steel plates, has a polyethylene-based film developed using an original technique as a base. Demonstrates great effectiveness and suitability for the surface protection of color steel plates during transport/processing.
[Features]
· There is little change in the adhesive force after being pasted to the color steel plate, and peeling off is easy
· As it is transparent, you can check the surface conditions of the adherend with protective material adhered.
· As there are various products available with different adhesive grades, usage can be determined according to the surface roughness and processing level
[Applications]
· Surface protection of color steel plate for transport/processing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-C-200-500-100-0.06-PACK

Part Number
SPV-C-200-500-100-0.06-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Material Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

219.12 €

4 Pieces Per Package

8 Days 250%Epoxy, Polyester, AcrylicPolyethylene based filmAcrylic Adhesive1501 Box (4 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Width(mm) 500
Length(m) 100 Thickness(mm) 0.06 Color Details Transparent color
Adhesiveness 1.40N/20mm Tensile Strength 25N/20mm Amount Of Content 1 Box (4 Rolls)

This page is Designable Surface-Protecting Film for Metal Plate SPV-C Series C-200, part number SPV-C-200-500-100-0.06-PACK.
You can find the detail information about specifications and dimensions on part number SPV-C-200-500-100-0.06-PACK.

Additional Products in this Category

Tech Support