Surface-Protecting Film for Metal Plate SPV-ME-401/ME-4001【2 Pieces Per Package】 (Part Numbers)

Surface-Protecting Film for Metal Plate SPV-ME-401/ME-4001

Environmentally friendly surface protective materials SPV-ME-401/ME-4001 are suitable for bending and developed for surface protection of materials such as stainless steel panels. To address environmental issues, this product does not use polyvinyl chloride-based film. Special polyethylene film provides bending processing properties superior to those of the conventional polyvinyl chloride based surface protective material.
[Features]
· Almost no chlorine-based gas is generated when incinerated, unlike PVC-based film
· Bonds well throughout all four seasons
· Has excellent bending workability
[Applications]
· Surface Protection During Transport/Machining of Stainless Steel and Aluminum Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPV-ME-4001-500-200-0.1-PACK
SPV-ME-401-500-200-0.12-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Thickness
(mm)
Adhesiveness Tensile Strength Stretch Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

409.31 €

2 Pieces Per Package

8 Days 0.13.40N/20mm42N/20mm450%Special Polyethylene FilmSynthetic Rubber Adhesive3001 Box (2 Rolls)

434.29 €

2 Pieces Per Package

8 Days 0.123.00N/20mm44N/20mm500%Special Polyethylene FilmSynthetic Rubber Adhesive3001 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Width(mm) 500
Length(m) 200 Color Details Transparent color Amount Of Content 1 Box (2 Rolls)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support