• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Surface-Protecting Film for Metal Plate SPV-M-6020【2 Pieces Per Package】

Surface-Protecting Film for Metal Plate SPV-M-6020

Developed for metal plates such as stainless steel, the SPV-M-6020 product is a surface protection material for stainless steel plate that uses a water-based adhesive and addresses environmental issues. Compared to conventional products, organic solvents are not used from the adhesive manufacturing stage, for a more environmentally friendly product.
[Features]
· Does not use organic solvent from the manufacturing process on, as a part of our environmental initiatives.
· Removal work is easy
· Excellent low temperature adhesion
· Suitable for light processing applications.
[Applications]
· Surface Protection During Transport/Machining of Stainless Steel and Aluminum Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-M-6020-500-200-0.06-PACK

Part Number
SPV-M-6020-500-200-0.06-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

231.86 €

2 Pieces Per Package

6 Days 300%Polyethylene based filmAcrylic Adhesive1501 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Black Width(mm) 500
Length(m) 200 Thickness(mm) 0.06 Color Details Black
Adhesiveness 1.80N/20mm Tensile Strength 30N/20mm Amount Of Content 1 Box (2 Rolls)

This page is Surface-Protecting Film for Metal Plate SPV-M-6020, part number SPV-M-6020-500-200-0.06-PACK.
You can find the detail information about specifications and dimensions on part number SPV-M-6020-500-200-0.06-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support