Surface Protective Film for Aluminum Sash SPV-A-8050【2 Pieces Per Package】

Surface Protective Film for Aluminum Sash SPV-A-8050

The SPV-A-6050/A-8050 used for surface protection of aluminum sashes is a protective material for countering environmental problems, with a water-based adhesive and polyethylene film as a base.
[Features]
· Excellent adhesive strength for aluminum sashes
· Removal work is easy
· Does not depend too much on the surface roughness of the adherend
· Features outstanding weather resistance
[Applications]
· For protecting the surface of aluminum sashes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-A-8050-500-100-0.085-PACK

Part Number
SPV-A-8050-500-100-0.085-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

152.00 €

2 Pieces Per Package

7 Days 250%Polyethylene based filmAcrylic Adhesive5001 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Blue Type Width(mm) 500
Length(m) 100 Thickness(mm) 0.085 Color Details Violet Color
Adhesiveness 3.00N/20mm Tensile Strength 35N/20mm Amount Of Content 1 Box (2 Rolls)

This page is Surface Protective Film for Aluminum Sash SPV-A-8050, part number SPV-A-8050-500-100-0.085-PACK.
You can find the detail information about specifications and dimensions on part number SPV-A-8050-500-100-0.085-PACK.

Additional Products in this Category

Tech Support