Surface-Protecting Film for Metal Plate SPV-2001S【2 Pieces Per Package】

Surface-Protecting Film for Metal Plate SPV-2001S

SPV-201S/20001S polyvinyl chloride-based film is a standard type surface protection material for metal plates. It is suitable for use in transportation and light processing of materials such as stainless steel and aluminum plates.
[Features]
· Easy to adhere
· * Polyvinyl chloride film characteristics tend to vary with temperature
[Applications]
· Surface Protection During Transport/Light Machining of Stainless Steel, Aluminum Plate, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-2001S-500-100-0.1-PACK

Part Number
SPV-2001S-500-100-0.1-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

204.11 €

2 Pieces Per Package

7 Days 230%Polyvinyl chloride based filmNatural Rubber Type Adhesive351 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Width(mm) 500
Length(m) 100 Thickness(mm) 0.1 Color Details Transparent color
Adhesiveness 1.10N/20mm Tensile Strength 65N/20mm Amount Of Content 1 Box (2 Rolls)

This page is Surface-Protecting Film for Metal Plate SPV-2001S, part number SPV-2001S-500-100-0.1-PACK.
You can find the detail information about specifications and dimensions on part number SPV-2001S-500-100-0.1-PACK.

Additional Products in this Category

Tech Support