Surface-Protecting Film for Metal Plate SPV-301【2 Pieces Per Package】

Surface-Protecting Film for Metal Plate SPV-301

Surface protection material SPV-301/302 with excellent workability and weather resistance. Polyethylene film based metal plate surface protection material. Has excellent workability and weather resistance. Protects metal plate surface during processing and transportation.
[Features]
· Easy to remove and with low adhesion force change after adherence.
· Superior weather resistance and leaves minimal glue residue on the adherend
· Film follows the surface even during drawing or bending and protects metal surfaces
[Applications]
· Surface Protection During Transport/Machining of Stainless Steel and Aluminum Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPV-301-500-100-0.11-PACK

Part Number
SPV-301-500-100-0.11-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Stretch Base Materials Adhesive Weather Resistance
(S-W-M(h))
Amount Of Content

217.14 €

2 Pieces Per Package

6 Days 300%Polyethylene based filmAcrylic Adhesive3001 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Width(mm) 500
Length(m) 100 Thickness(mm) 0.11 Color Details Transparent color
Adhesiveness 2.50(SUS430BA)0.70(SUS301LDF)N/20mm Tensile Strength 40N/20mm Amount Of Content 1 Box (2 Rolls)

This page is Surface-Protecting Film for Metal Plate SPV-301, part number SPV-301-500-100-0.11-PACK.
You can find the detail information about specifications and dimensions on part number SPV-301-500-100-0.11-PACK.

Additional Products in this Category

Tech Support