• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Anti-Skid Tape AS-117【2-12 Pieces Per Package】

Anti-Skid Tape AS-117

Tape for preventing slipping in slippery places such as stairs, slopes, and dangerous workplaces. For Smooth Surfaces
[Applications]
· For slip prevention for steps or slopes in factories, stations, or various facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AS-117-50-5-1-BK-PACK
AS-117-100-5-1-BK-PACK
AS-117-400-5-1-BK-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Width
(mm)
Base Materials Adhesive Release-Paper Amount Of Content

154.48 €

12 Pieces Per Package

6 Days 50PolyesterAcrylic AdhesiveRelease-Liner1 Box (12 Rolls)

154.48 €

6 Pieces Per Package

17 Days 100PolyesterAcrylic AdhesiveRelease-Liner1 Box (6 Rolls)

201.61 €

2 Pieces Per Package

17 Days 400PolyesterAcrylic AdhesiveRelease-Liner1 Box (2 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Length(m) 5
Thickness(mm) 1 Color Details Black Adhesiveness 18N/20mm
Tensile Strength 150N/20mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support