• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

KY501 Long-Lasting Sponge Soft

KY501 Long-Lasting Sponge Soft

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Multilayered structure increases cleansing power and is designed to be used over long periods without losing shape.
· Specially treated nonwoven fabric increases durability
· We have successfully increased durability by using a specially processed nonwoven fabric on the outside. Multi-layered sponge with special features in every layer.
· Specially treated nonwoven fabric with excellent durability.
· High density sponge that provides continuous foaming (*KY501 only).
· Sponge with good foaming and drainage.
· Solid-form net that shifts dirt without scratching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KY501

Part Number
KY501
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Amount Of Content

3.34 €

11 Days Polyester Non-Woven Fabric (Special Processing) Nylon Polyurethane Foam1 pc.

Loading...

  1. 1

Basic information

Product Type Sponge Color Purple Unit Packaging 155X62X31(17g)
JAN Code 4901105185011 Amount Of Content 1 pc.

This page is KY501 Long-Lasting Sponge Soft, part number KY501.
You can find the detail information about specifications and dimensions on part number KY501.

Additional Products in this Category

Tech Support