• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Simplex Hammer, Simplex Splitting Hammer

Simplex Hammer, Simplex Splitting Hammer

Product Details:

Manufacturer part number: 3007.160

Brand: HALDER

Price: 157.03

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3007.160

Part Number
3007.160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

157.03 €

1 3 Days 10

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Ø(mm) 60 Total Length(mm) 900
Head material Carbon Steel S53C for Machine Structures / Resin Handle material Hickory Type of product Forestry Tools
Housing cast steel Insert 1 Splitting insert made from high-grade carbon steel, Drop Insert 2 Superplastic, white
cutting edge length(mm) 65 GS yes Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer, Simplex Splitting Hammer, part number 3007.160.
You can find the detail information about specifications and dimensions on part number 3007.160.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360