Simplex Hammer, Housing For Simplex (3011.040)

Simplex Hammer, Housing For Simplex 3011.040
  • Promotional pricing ends 30/11/2024

Product Details:

Manufacturer part number: 3011.040

Brand: HALDER

Price: 10.21

Delivery time: Same day


Technical Data:

Ø: 40 mm

Head material: Steel

Housing: cast steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3011.040

Part Number
3011.040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head material Housing

10.21 €

7.15 €

1 Same day

Stock

1040Steelcast steel

Loading...

  1. 1

Basic information

Product Type Parts Type of product Housing Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer, Housing For Simplex, part number 3011.040.
You can find the detail information about specifications and dimensions on part number 3011.040.

Variation of this product

Part Number
3011.030
3011.050
3011.060
3011.080
3011.100
3011.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Head material Housing

8.12 €

1 3 Days 1030Steelcast steel

15.67 €

1 3 Days 1050Steelcast steel

19.89 €

1 3 Days 1060Steelcast steel

39.44 €

1 3 Days 1080Steelcast steel

82.01 €

1 3 Days 10100Steelcast steel

114.87 €

1 3 Days 10125Steelcast steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360