• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Jumbo Container KWC

Jumbo Container KWC

Click on this image to zoom in.

Click on this image to zoom in.

  • Capacity of Approx. 1,000 L
  • Capacity of Approx. 500 L

Excellent heat insulation, and hygienic, keeping out odors.
Can be stacked both with or without a lid.
[Features]
· A container (KWC1000 type) that supports the storage, accumulation, transport, etc., of animal and plant leftovers (pomace, dregs, etc.) generated from foodstuffs, medicines, and perfumes, such as those from candies, glue, brewing, fermenting, fish and meats, etc.
· Stacking is possible, allowing for speedy work (KWC1000 type).
· Removable lid (KWC1000 type).
· Drainage cap (50 mm diameter) (KWC1000 type).
· Main body and lid are firmly fixed (KWC1000 type).
· Can easily be transported by forklift (KWC1000 type).
· A convenient size that can be used for all types of applications (KWC500 type).
· Removable lid (KWC500 type).
· A structure that includes handles (KWC500 type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWC1000
KWC1000F
KWC500
KWC500F
Part NumberStandard Unit PriceVolume DiscountShipping Days?Capacity
(L)
Main Body/Lid Set Dimensions
(mm)
Main Body Dimensions
(mm)
Lid Dimensions
(mm)
Specifications JAN Code Main Body Weight Lid (left and right) Heavy Amount Of Content

1,448.67 €

11 Days Approximately 1000(External Dimensions) Width 1,918 x Depth 1,145 x Height 830 / (Internal Dimensions) Width 1,688 x Depth 1,023 x Height 600(External Dimensions) Width 1,918 x Depth 1,145 x Height 760 / (Internal Dimensions) Width 1,688 x Depth 1,023 x Height 600-Main Body454521002800180kg-1 pc.

355.52 €

11 Days ---Width 905 x depth 1,145 x thickness 70 x 2Lid (removable)4545210028056-10kg・10kg1 pc.

-

10 Days Approximately 500(External Dimensions) Width 1,340 x Depth 865 x Height 745(External Dimensions) Width 1,340 x Depth 865 x Height 692 / (Internal Dimensions) Width 1,150 x Depth 675 x Height 545-Main Body454521002880335kg-1 pc.

-

10 Days ---Width: 1,340 x depth: 865 x height: 88Lid (removable)4545210028858-12kg1 pc.

Loading...

  1. 1

Basic information

Product Type Box type container Standard Color Sky Blue Material Polyethylene Resin, Urethane Foam
Drainage 50 mm Diameter Amount Of Content 1 pc.

Additional Products in this Category

Tech Support