• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Low Tank Tight Packing

Low Tank Tight Packing

Click on this image to zoom in.

Click on this image to zoom in.

A replacement seal to stop water leaks from the bottom of tightly-coupled low tanks
For 38 mm
Outer diameter: 85 mm, internal diameter: 45 mm, thickness: 17 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PP42-30-38
PP42-30-51
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size JAN Code Mass
(g)
Amount Of Content

9.46 €

5 Days Φ85 x 17 (Hole Diameter φ45) mm4973987910500501 pc.

9.55 €

5 Days Φ91 x 17 (Hole Diameter φ57) mm4973987910517501 pc.

Loading...

  1. 1

Basic information

Product Type Other Material EPDM Details Type Toilet supply
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support