• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Wing Screw Wire Band

Wing Screw Wire Band

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PD21-10
PD21-13
PD21-16
PD21-20
PD21-25
PD21-30
PD21-40
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications JAN Code Mass
(g)
Amount Of Content

5.59 €

5 Days For Hose Outer Diameter 15-20 mm4973987310201401 Pack (2 pcs.)

7.01 €

4 Days For Hose Outer Diameter 18-22 mm4973987310218401 Pack (2 pcs.)

5.99 €

5 Days For Hose Outer Diameter 21-26 mm4973987310225501 Pack (2 pcs.)

5.99 €

5 Days For Hose Outer Diameter 24-28 mm4973987310232501 Pack (2 pcs.)

5.99 €

5 Days For Hose Outer Diameter 29-34 mm4973987310249501 Pack (2 pcs.)

6.05 €

5 Days For Hose Outer Diameter 35-40 mm4973987310256601 Pack (2 pcs.)

6.39 €

5 Days For Hose Outer Diameter 41-46 mm4973987310263601 Pack (2 pcs.)

Loading...

  1. 1

Basic information

Product Type Other Material Copper, Iron Details Type Gardening
Amount Of Content 1 Pack (2 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support