• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stop Valve Key U Type Bent

Stop Valve Key U Type Bent

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR311A

Part Number
PR311A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

18.92 €

5 Days 4301 pc.

Loading...

  1. 1

Basic information

Product Type Other Height(mm) 270 Width(mm) 20
Depth(mm) 150 Material Iron Details Type Tool
JAN Code 4973987860171 Amount Of Content 1 pc.

This page is Stop Valve Key U Type Bent, part number PR311A.
You can find the detail information about specifications and dimensions on part number PR311A.

Additional Products in this Category

Tech Support