• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Handy Wrench

Handy Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • PR38
  • Package

[Features]
· Head can be turned down for reaching nuts, etc. in tight spaces
· Includes a ratchet mechanism

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR38

Part Number
PR38
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

28.91 €

4 Days 5001 pc.

Loading...

  1. 1

Basic information

Product Type Other Height(mm) 260 Width(mm) 115
Depth(mm) 60 Material Steel Details Type Tool
JAN Code 4973987860478 Amount Of Content 1 pc.

This page is Handy Wrench, part number PR38.
You can find the detail information about specifications and dimensions on part number PR38.

Additional Products in this Category

Tech Support