• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

S Trap Cleaner

S Trap Cleaner

Click on this image to zoom in.

Click on this image to zoom in.

  • PR803-1
  • Package

[Features]
· Removes clogs from sink drains
· Stainless steel wire is rust resistant

(i)Remark

  • · Cannot be used for plastic drain traps with a drain port

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR803-1

Part Number
PR803-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

12.31 €

3 Days 1001 pc.

Loading...

  1. 1

Basic information

Product Type Other Material Stainless steel wire with vinyl chloride coating Size Length: 1,190 mm, Brush Width: 32 mm
Details Type Tool JAN Code 4973987880988 Amount Of Content 1 pc.

This page is S Trap Cleaner, part number PR803-1.
You can find the detail information about specifications and dimensions on part number PR803-1.

Additional Products in this Category

Tech Support