• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Flat Spring for Drainage Cleaner

Flat Spring for Drainage Cleaner

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Flat springs for extending SAN-EI drainage cleaner
· Length: 850 mm
· Can be extended up to 20 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR85-1

Part Number
PR85-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

17.56 €

3 Days 1801 pc.

Loading...

  1. 1

Basic information

Product Type Other Height(mm) 850 Width(mm) 5
Depth(mm) 20 Material Steel Details Type Tool
JAN Code 4973987880315 Amount Of Content 1 pc.

This page is Flat Spring for Drainage Cleaner, part number PR85-1.
You can find the detail information about specifications and dimensions on part number PR85-1.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support