• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Crevice Dust Brush

Crevice Dust Brush

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· 330 mm long nylon brush thoroughly cleans every crevice leaving no dust behind.
· A moderate bend makes it easy to reach into gaps.
· The tip is wedge-shaped and the long handle helps to catch dust.
· The brush can be bent to clean high, hard to see places like air conditioners and the tops of shelves.
· The part between the handle and brush is covered by a tube to protect furniture and electronic appliances from being scratched.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PR852

Part Number
PR852
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

13.16 €

5 Days 101 pc.

Loading...

  1. 1

Basic information

Product Type Other Height(mm) 850 Width(mm) 50
Depth(mm) 50 Material Nylon, Polyethylene, Stainless Steel, Polypropylene Details Type Tool
JAN Code 4973987872860 Amount Of Content 1 pc.

This page is Crevice Dust Brush, part number PR852.
You can find the detail information about specifications and dimensions on part number PR852.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support