[Features]
· Dedicated vertical setup type. Index tool for machining centers operating with positive (clockwise) rotation.
· Manual Unit MH-2 included.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FD-300
Part Number |
---|
FD-300 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Push Bar Full Stroke Volume (mm) | Push Bar Push Load (N[kgf]) | Stacked load (when vertically used) (kg) | Unbalanced Load (kg) | Permitted load (N・m[kgf・m]) | Indexing accuracy (cumulative) (Second) | Repetition Accuracy (Second) | Product mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8,541.40 € | 10 Days | Approximately 75 | Approx. 1,078 (approx. 110) | 350 | 4 | 2280[232.5] | 30 | ±3 | 80000 | 1 unit |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Retainable blade diameter(mm) | 70 |
---|---|---|---|---|---|
Table diameter(mm) | 310 | Center Height(mm) | 185 | Center Hole Diameter (Perforated)(mm) | 52 |
Hole Diameter Accuracy (at Entrance) | H6 | Groove Width for Guide Block (Vertical Placement)(mm) | 18 | Push Bar Full Stroke Push-Down Table Allotment Angle(Degree) | 45 |
Minimum Index Angle(Degree) | 5 | Amount Of Content | 1 unit |
This page is MC Index, Touchdex FD-300, part number FD-300.
You can find the detail information about specifications and dimensions on part number FD-300.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.