The tip is sharp and suitable for delicate work. The inside is flat.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8501GG125
Tip Type | Tapered straight tip | Main Body Material | Ceramic | Overall Length(mm) | 125 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Main Body Parts | Main Body | Shape | Sharp |
JAN Code | 4953998007826 |
This page is 8501-GG Fine Ceramic Tweezers, part number 8501GG125.
You can find the detail information about specifications and dimensions on part number 8501GG125.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.