We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

88AA Stainless Steel Tweezers

88AA Stainless Steel Tweezers
  • Volume Discount

[Features]
· Ideal for precision assembly work such as soldering of densely printed circuit boards, part replacement, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88AA120

Part Number
88AA120
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)

2.78 €

Available 8 Days 20

Loading...

  1. 1

Basic information

Tip Type Tapered straight tip Main Body Material Stainless Steel Overall Length(mm) 120
Single Product Set Product Single Item Main Body Parts Main Body

This page is 88AA Stainless Steel Tweezers, part number 88AA120.
You can find the detail information about specifications and dimensions on part number 88AA120.

Additional Products in this Category

Tech Support