280-A/B Needle-Nose Pliers

280-A/B Needle-Nose Pliers

· The joint part is made into a square shape, raising its strength.
· Has a plier part, making turning pipes and nuts easy.
· Comes with a stripper (ø1.6).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280A150

Part Number
280A150
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Specifications

27.02 €

7 Days 140With Mold Cover

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 150
Copper Wire Cutting Performance(φ/mm) 1.5 Piano Wire Cutting Performance(φ/mm) 2.6 Main body: option Main Body
A(mm) 162 B(mm) 53 C(mm) 17
D(mm) 10 JAN Code 4953998002012

This page is 280-A/B Needle-Nose Pliers, part number 280A150.
You can find the detail information about specifications and dimensions on part number 280A150.

Additional Products in this Category

Tech Support