We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 16/5/2021 to 1:00 (CEST) 17/5/2021. We apologize for the inconvenience.

8501 Fine Ceramic Tweezers

8501 Fine Ceramic Tweezers
  • Volume Discount

· Is a standard type with a tip roundness of 0.5R and is suitable for general work.
· Stripes are on the inside of the tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8501125

Part Number
8501125
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)

80.10 €

Available 4 Days 20

Loading...

  1. 1

Basic information

Tip Type Tapered straight tip Main Body Material Ceramic Overall Length(mm) 125
Single Product Set Product Single Item Main Body Parts Main Body Shape With lines
JAN Code 4953998007802

This page is 8501 Fine Ceramic Tweezers, part number 8501125.
You can find the detail information about specifications and dimensions on part number 8501125.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support