• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mat Fixing Tape

Mat Fixing Tape

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A protective tape for fixing of mats, etc., to the floor.
· Leaves little adhesive behind and can be cut by hand. Doesn't stand out when affixed to the brim of a mat.
[Materials]
· Polyethylene, acrylic-based adhesive for protective works

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
262001
262002
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Cord Amount Of Content

13.80 €

3 Days 38MAK-381 Roll (38 mm x 50 m)

18.16 €

3 Days 50MAK-501 Roll (50 mm x 50 m)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Length(m) 50
Thickness(mm) 0.175 Color Details Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support