Manufacturer part number: AGFC-12
Brand: MOTOYUKI
Price: 193.00 €
Delivery time: 6 Days
Application: For concrete, mortar
Outer Diameter: 305 mm
Blade thickness: 2.8 mm
Max. Rotational Speed: 5000 rpm
JAN Code: 4920350003888
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AGFC-12
Part Number
|
---|
AGFC-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Outer Diameter (mm) | Blade thickness (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Maximum Number of Rotation (min-1) | Mass (g) | Inch Display | Ordering unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.00 € | 1 | 6 Days | For concrete, mortar | 305 | 2.8 | 5000 | 4920350003888 | 492-3430 | 5000 | 1000 | 12" | 1 pc. |
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Dry Type |
---|---|---|---|---|---|
Hole Diameter(mm) | 30.5 | Tip Height(mm) | 10 | Packaging Quantity(Sheets) | 1 |
Included ring bore diameter(mm) | 20・22・25.4 | Base Metal Material | Tool Steel | Chip Material | Diamond Abrasive Grain |
Compatible Model | Engine Cutter | Ordering unit | 1 pc. |
This page is Diamond Cutter for Concrete, Multi-Layer Plus AGFC, part number AGFC-12.
You can find the detail information about specifications and dimensions on part number AGFC-12.
Configure
Basic Attributes
Type
Application
Outer Diameter(mm)
Blade thickness(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Ordering unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGFC-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Outer Diameter (mm) | Blade thickness (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Maximum Number of Rotation (min-1) | Mass (g) | Inch Display | Ordering unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.86 € | 1 | 6 Days | For concrete, mortar / Iron | 255 | 2.4 | 5900 | 4920350003871 | 492-3421 | 5900 | 880 | 10" | - |