• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

FEP Shrinkable Tip

FEP Shrinkable Tip

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· This heat shrinkable tube can be heated to 100 to 200°C
to reduce the tube's diameter.
· By simply using this product to cover a roll, etc. and shrinking it under heat,
chemical resistance and non-adherence can be conferred.
· Work can be easily performed on site.
· Approximately 24% shrinkage is realized in the radial direction and about 7% elongation is realized in the longitudinal direction (at 150°C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10879
10880
10881
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Inner diameter before shrink
(mm)
Coverable range
(mm)
Amount Of Content

162.63 €

9 Days 70F7865.0~77.01 pc.

197.00 €

9 Days 85F9078.0~89.01 pc.

230.61 €

16 Days 100F10390.0~102.01 pc.

Loading...

  1. 1

Basic information

Product Type Film Color Transparency Length(m) 1
Post-Contraction Wall Thickness(mm) 0.5 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support