Manufacturer part number: 250BSF150
Brand: HANAZONO TOOL
Price: 23.98 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250BSF150
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 150 |
---|---|---|---|---|---|
Main body: option | Main Body | A(mm) | 151 | B(mm) | 58 |
C(mm) | 11 | D(mm) | 7 | JAN Code | 4953998002210 |
Mass(g) | 65 | Features | No Lines | Specifications | With Soft Cover |
This page is 250-BSF Long Needle-Nose Pliers, part number 250BSF150.
You can find the detail information about specifications and dimensions on part number 250BSF150.