Pen Style Rechargeable Screwdriver Black Leather Case

Pen Style Rechargeable Screwdriver Black Leather Case

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· The front part of the holder opening features two layers of leather
to keep the leather from deforming under the weight of heavy items.
· Stores both straight grip and pistol grip power screwdrivers.
[Applications]
· Holster for pen-type power tools, right or left side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PS-619

Part Number
PS-619
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

29.04 €

3 Days 2001 pc.

Loading...

  1. 1

Basic information

Product Type Box, Case Product uses Tool holder JAN Code 4991347585632
Amount Of Content 1 pc.

This page is Pen Style Rechargeable Screwdriver Black Leather Case, part number PS-619.
You can find the detail information about specifications and dimensions on part number PS-619.

Additional Products in this Category

Tech Support