• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tool Holder TH-10

Tool Holder TH-10

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Easy to attach for carrying tools.
· Works with belts up to 60 mm wide.
· Includes an eyelet for attaching a safety cord.
[Applications]
· For power screwdrivers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1020590

Part Number
1020590
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

9.93 €

6 Days 1661 pc.

Loading...

  1. 1

Basic information

Product Type Comes with waist belt Product uses Tool holder Details Type TH-10
JAN Code 4907052659094 Amount Of Content 1 pc.

This page is Tool Holder TH-10, part number 1020590.
You can find the detail information about specifications and dimensions on part number 1020590.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support