Hand Socket 3 / 8" "(9.5 mm) Hex Socket Rail Set RS3400M / 12

Hand Socket 3 / 8" "(9.5 mm) Hex Socket Rail Set RS3400M / 12
[Features]
A socket set product.
[Applications]
Suitable for manual work in small areas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS2400M-11
RS3400M-12
RS4400M-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Specifications Mass
(g)

84.55 €

1 9 Days 6.354 ~ 141/42004、5、6、7、8、9、10、11、12、13、14222

94.96 €

1 7 Days 9.58 ~ 193/83008、9、10、11、12、13、14、15、16、17、18、19465

103.49 €

1 6 Days 12.710 ~ 221/230010、11、12、13、14、15、17、19、21、22717

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Socket shape 6 Sq.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360