We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Impact Socket 3 / 8" (9.5 mm) Torx Bit 107-11 (T)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

107.11-T50

Part Number
107.11-T50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

11.05 €

1 15 Days

Loading...

  1. 1

Basic information

Product Type Impact Socket Bit (For Electric Screwdriver) Opposite side dimensions(mm) 11 Overall Length(mm) 35
Shaft measurements(mm) 8.9 Mass(g) 26

This page is Impact Socket 3 / 8" (9.5 mm) Torx Bit 107-11 (T), part number 107.11-T50.
You can find the detail information about specifications and dimensions on part number 107.11-T50.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360