We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Electro-Deposited Diamond Hand Wrapper

Electro-Deposited Diamond Hand Wrapper
  • Volume Discount

[Features]
· The sheet can be replaced with one touch, because it comes with Velcro.
· Holder and sheets are sold separately.
· Selectable from abundant granularity and size.
· It can be used for grinding and polishing flat and curved surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DLA4
DLA9
DLA12
DLK4
DLK9
DLK12
Part NumberStandard Unit PriceVolume DiscountShipping Days?Particle Size
(#)
Details Type

82.52 €

Available 4 Days 60Whole surface type

49.68 €

Available 4 Days 180Whole surface type

35.27 €

Available 4 Days 400Whole surface type

54.18 €

Available 4 Days 60Mesh φ 2 Type

35.14 €

Available 4 Days 180Mesh φ 2 Type

30.46 €

4 Days 400Mesh φ 2 Type

Loading...

  1. 1

Basic information

Type Hand Stone/Rapper Overall Length(mm) 150 Single Product Set Product Single Item
Diamond Width(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support