• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Color Clear Holder A4 Red, Vertical 310 X Horizontal 220 mm

Color Clear Holder A4 Red, Vertical 310 X Horizontal 220 mm

[Features]
Abundant color and size variations.
25 colors are available for A4.

[Product Specifications]
· Length 310 x Width 220 mm
· Sheet Thickness: 0.2 mm
· Material: Uses Recycled PP
· Quantity: 1 sheet
· Main Body Color: Red
· JAN Code etc.: 4903419121006

(i)Remark

  • If you put printed documents with undried ink in the clear folder, it may be distorted due to a chemical reaction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-78-3

Part Number
F-78-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.96 €

3 Days

Loading...

  1. 1

Basic information

Product Type Other Main Body Color Red

This page is Color Clear Holder A4 Red, Vertical 310 X Horizontal 220 mm, part number F-78-3.
You can find the detail information about specifications and dimensions on part number F-78-3.

Additional Products in this Category

Tech Support