• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Color Clear Holder A4 Orange

Color Clear Holder A4 Orange

[Product Specifications]
· External dimensions: height 310 X width 220 mm
· Sheet Thickness: 0.2 mm
· Material: Recycled PP
· Quantity: 1 sheet
· Main Body Color: Orange
· JAN Code etc.: 4903419165222

(i)Remark

  • If you put printed documents with undried ink in the clear folder, it may be distorted due to a chemical reaction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-78EC-4

Part Number
F-78EC-4
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.97 €

3 Days

Loading...

  1. 1

Basic information

Product Type Other Main Body Color Orange

This page is Color Clear Holder A4 Orange, part number F-78EC-4.
You can find the detail information about specifications and dimensions on part number F-78EC-4.

Additional Products in this Category

Tech Support