• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Color Clear Holder B4 1 White

Color Clear Holder B4 1 White

[Features]
Abundant color and size variations.

[Product Specifications]
· External dimensions: height 380 X width 270 mm
· Sheet Thickness: 0.2 mm
· Material: Uses Recycled PP
· Quantity: 1 sheet
· Main Body Color: Milky White
· JAN Code etc.: 4903419120986

(i)Remark

  • If you put printed documents with undried ink in the clear folder, it may be distorted due to a chemical reaction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-78B-1

Part Number
F-78B-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.41 €

4 Days

Loading...

  1. 1

Basic information

Product Type Other Main Body Color White

This page is Color Clear Holder B4 1 White, part number F-78B-1.
You can find the detail information about specifications and dimensions on part number F-78B-1.

Additional Products in this Category

Tech Support