• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Colored Binding Laces Pylen/Cell Tip Yellow 20 Units【20 Pieces Per Package】

Colored Binding Laces Pylen/Cell Tip Yellow 20 Units

[Features]
Bound documents can be separated by color.

[Product Specifications]
· Standard: Single Thread No. 20, 16 Thread + PP Thread x 8 Woven
· Length: Approximately 45 cm
· Strength: 17.1 kg
· Material: Mixed Weave PP, Celluloid Tips
· Quantity: 20 pcs
· Main Body Color: Yellow
· JAN Code etc.: 4953349057845

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-HM10-Y

Part Number
CR-HM10-Y
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

4.61 €

20 Pieces Per Package

4 Days 20 piece

Loading...

  1. 1

Basic information

Product Type Binding Cord Main Body Color Yellow Amount Of Content 20 piece

This page is Colored Binding Laces Pylen/Cell Tip Yellow 20 Units, part number CR-HM10-Y.
You can find the detail information about specifications and dimensions on part number CR-HM10-Y.

Additional Products in this Category

Tech Support