Colored Binding Laces Pylen/Cell Tip Green 20 Units【20 Pieces Per Package】

Colored Binding Laces Pylen/Cell Tip Green 20 Units

[Features]
Bound documents can be separated by color.

[Product Specifications]
· Standard: Single Thread No. 20, 16 Thread + PP Thread x 8 Woven
· Length: Approximately 45 cm
· Strength: 17.1 kg
· Material: Mixed Weave PP, Celluloid Tips
· Quantity: 20 pcs
· Main Body Color: Green
· JAN Code etc.: 4953349057838

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-HM10-G

Part Number
CR-HM10-G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

4.17 €

20 Pieces Per Package

4 Days 20 piece

Loading...

  1. 1

Basic information

Product Type Binding Cord Main Body Color Green Amount Of Content 20 piece

This page is Colored Binding Laces Pylen/Cell Tip Green 20 Units, part number CR-HM10-G.
You can find the detail information about specifications and dimensions on part number CR-HM10-G.

Additional Products in this Category

Tech Support