• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Medical Record Holder with Heading Paper, Clear CR-YG60-C【50 Pieces Per Package】

Medical Record Holder with Heading Paper, Clear CR-YG60-C

[Product Specifications]
· Standard: A4 Portrait
· External dimensions: height 325 X width 230 mm
· Sheet Thickness: 0.2 mm
· Index Paper Size: Long Side 93 x Short Side 15 mm
· Conforming Index Paper: YF-202
· Material: Recycled PP
· Quantity: 50 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349030268

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-YG60-C

Part Number
CR-YG60-C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

43.02 €

50 Pieces Per Package

3 Days

Loading...

  1. 1

Basic information

Main Body Color Clear

This page is Medical Record Holder with Heading Paper, Clear CR-YG60-C, part number CR-YG60-C.
You can find the detail information about specifications and dimensions on part number CR-YG60-C.

Additional Products in this Category

Tech Support