• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Medical Record Holder with Heading Paper, Clear CR-YG63-C【50 Pieces Per Package】

Medical Record Holder with Heading Paper, Clear CR-YG63-C

[Product Specifications]
· Standard: A4
· External dimensions: height 330 X width 230 mm
· Sheet Thickness: 0.2 mm
· Index Paper Size: Long Side 108 x Short Side 18 mm
· Conforming Index Paper: YF-101
· Material: Recycled PP
· Quantity: 50 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349030299

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-YG63-C

Part Number
CR-YG63-C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

31.33 €

50 Pieces Per Package

3 Days

Loading...

  1. 1

Basic information

Main Body Color Clear

This page is Medical Record Holder with Heading Paper, Clear CR-YG63-C, part number CR-YG63-C.
You can find the detail information about specifications and dimensions on part number CR-YG63-C.

Additional Products in this Category

Tech Support